This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

The 903x series NetScanner pressure calibration system is capable of measuring dry non-corrosive gases to an accuracy of ± 0.01% FS.
903x netscanner calibration system

The 903x calibrators provide a preengineered solution for applying known stable pressures to electronic pressure scanners, or any pressure measurement device, for periodic calibration or verification. Model 9032 and 9033 are precision pressure standards capable of measuring dry non-corrosive gases to an accuracy of ± 0.01% FS. The Model 9032 Barometer offers an excellent solution for precision measurement of atmospheric pressures to complement differential electronic pressure scanners used in the acquisition of multiple pressures. Available in absolute and differential versions, both products also provide digital I/O for electronic control of remotely located valves for use in routing measurement and control pressures as desired. The units communicate with the host computer via a 10 Base-T Ethernet interface supporting both TCP and UDP protocols. Pressure data is output in user-selectable engineering units. An internal 32-bit microprocessor in each unit corrects for zero, span and non–linearity errors of the internal precision pressure standard. It also performs digital temperature compensation of the standard to reduce thermal errors to less than ± 0.001% FS/ºC. The pressure standards and pressure controllers are components of the NetScanner System. Multiple NetScanner components measuring a variety of pressures and sharing the same command set can be networked to form a distributed intelligent data acquisition system.

Benefits

  • ±0.01% FS Measurement & Control Accuracy
  • ±0.001% /ºC Thermal Stability
  • Pressure Ranges from ±1 psid to 1200 psia  
orange bar

Applications

  • Barometric Measurement
  • Pressure Scanner Verification Testing
  • Pressure Scanner Span Calibration 
orange bar

Other Pressure Scanners & Systems

 

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • DAQ Scanner Product Type  Pressure Scanners

Electrical Characteristics

  • Media Compatibility  Dry Gas

Signal Characteristics

  • Number of Channels  1

Usage Conditions

  • Accuracy (% of FS) ±.01

Other

  • EU Throughput Rate HZ  10

Reference Number

  • TE Internal Number CAT-SCS0012

Related Materials

Datasheets & Catalog Pages

Product Specifications