This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Utilizing proprietary Digital Temperature Compensation (DTC) technology, each 16MS MicroScanner is factory calibrated to compensate for non-linearity and temperature errors.
16ms electronic pressure microscanner

The 16MS is available in a standard manifold mount version and a direct-mount version, which benefits those desiring to mount the scanner directly into the model surface for a flusher mounted configuration.  Utilizing proprietary Digital Temperature Compensation (DTC) technology, each 16MS MicroScanner is factory calibrated to compensate for non-linearity and temperature errors. The result is a highly accurate measurement with minimal thermal sensitivity. An optional dual range calibration provides two ranges of operation to increase measurement sensitivity, expand testing conditions and reduce user inventory management. The 16MS electronic pressure MicroScanner is automatically identified at power up and is compatible with existing data systems such as Initium, Optimus, 8400, and FDS Flight Data System. Numerous third party integrators provide compatible data systems. An option for calibrating and operating with ±5-volt power instead of ±12-volt is available for use with low voltage systems.

Benefits

  • Small Size
  • High Scan Rate
  • DTC Interface
orange bar

Applications

  • Wind Tunnel Models
  • Dynamic Pressures
  • F1 and Automotive
orange bar

Other Pressure Scanners & Systems

 

 

 

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • DAQ Scanner Product Type  Pressure Scanners

Electrical Characteristics

  • Media Compatibility  Dry Gas

Signal Characteristics

  • Number of Channels  16

Usage Conditions

  • Accuracy (% of FS) ±.05

Other

  • EU Throughput Rate HZ  100000

Reference Number

  • TE Internal Number CAT-SCS0013

Related Materials

Datasheets & Catalog Pages