KISSLING Toggle Switches Series 07/08/09
KISSLING toggle switches are maintained toggle switches developed under strict guidelines to meet recognized international quality standards. These toggle switches are sealed themselves and we offer additional sealing rings for improved mounting solutions as well as optional bellows for the handles. Our range of KISSLING toggle switches has a minimum switching current of 20 mA at 12 VDC and many options for switching configuration, termination type, load carrying capabilities, and locking combinations. You have the possibility to add toggle switch guards to prevent accidental switching as well as individual switches and complete switch assemblies with additional sealed housings for simplified vehicle assembly procedures.
KISSLING Toggle Switches
Series 07/08/09
Our broad selection of toggles includes many options for switching configuration, termination type, load carrying capabilities, and locking combinations. We provide switches both with and without switch guards to prevent accidental switching as well as individual switches and complete switch assemblies with additional sealed housings for simplified vehicle assembly procedures.
Because of their reliability, our KISSLING toggle switches are used in various applications, including commercial and military motor vehicles, commercial and military aerospace, commercial, plant and industrial engineering, and medical equipment.
+85⁰C
Maximum environmental operating temperature
20 mA
Minimum switching current at 12 VDC
IP68
sealing technology or exceeds IP68
Product Features | Technical Data | Application Areas |
---|---|---|
|
|
|
KISSLING Toggle Switches Series 07
KISSLING Toggle Switches Series 08
KISSLING Toggle Switches Series 09
Switch assemblies and optional switch guards
- Individual configurations possible
- DIN connectors or flying leads are available
Optional Switch Guards
- Red, Orange & Other colors available
- Compatible with Series 07 / 08 / 09 toggle switches