EMI Connector Gaskets
Offering a wide range of standard MIL connector gaskets. Different materials are available to meet the demands of EMI shielding, environmental sealing, galvanic compatibility and fuel / oil resistance.
Features & Benefits
- Meet standard sizes, MIL-C-81511, MIL-C-5015, MIL-C-38999 and common sub D connector gaskets.
- Standard size stops and collars in standard materials are available, other sizes and materials are available on request.
- The compression stop also ensures additional electrical bonding between the surfaces with a very low contact resistance.
- Surface mounted gaskets are to be used where groove mounted gaskets such as O-Rings cannot be accommodated.
Material Options

Features

Connector Gasket Feature Products
Kemtron Ltd., now part of TE Connectivity Extended product portfolio
Contact information
United Kingdom
Phone: +44 (0) 1376 348115
Email : info.braintree@te.com
France
Phone: + 33 (0) 160778316
Email : info.braintree@te.com
Germany
Phone: +44 (0) 1376348115
Email: info.braintree@te.com
Rest of Europe
Phone: +44 (0) 1376348115
Email: info.braintree@te.com
Asia
Phone: +44 (0) 1376348115
Email : info.braintree@te.com