Knitted wire mesh gasket

A range of knitted wire mesh gaskets, providing a cost-effective solution to high shielding performance applications in the magnetic and electrical fields RFI/EMI and including EMP. The mono-filament interlocking-loop construction gives strength while allowing it to conform to almost any size or shape. The manufacturing process allows for an optional elastomer core to be included into the product to aid compression.

Features & Benefits

  • The mono-filament interlocking loop construction gives strength while allowing it to confirm to almost any size or shape.
  • Excellent radio frequency interference (RFI)/electromagnetic interference (EMI) shield between two metallic surfaces.
  • Delivers good galvanic match with mating flanges, thereby limiting the possibility of corrosion between gasket and flange.
  • A selection of elastomer cores are available to meet conditions such as temperature range, compression set, compression force.

Design Considerations

Consideration should be given to the termination of cut mesh ends. Sometimes loose wires are evident after cutting. If you choose to cut the mesh yourself loose wires can be avoided by:

  1. Dipping the end in glue.
  2. Spot welding the cut end.
  3. Sewing the cut end.
  • Sufficient compression forces are required to achieve good contact. Contact seal between the metalwork.
  • Galvanic compatibility can be achieved by choosing a suitable wire type.
  • Water and moisture sealing is not possible with this product. However it does offer a limited dust seal.
  • Solid knitted wire mesh suffers from compression set. So it is not recommended for frequent opening of panels.
  • Solid knitted wire mesh suffers from compression set. So it is not recommended for frequent opening of panels.
Knitted Wire Mesh

Kemtron Ltd., now part of TE Connectivity Extended product portfolio

Contact information

United Kingdom

Phone: +44 (0) 1376 348115

Email : info.braintree@te.com

 

France

Phone: + 33 (0) 160778316

Email : info.braintree@te.com

 

Germany

Phone:  +44 (0) 1376348115

Email: info.braintree@te.com

 

Rest of Europe

Phone: +44 (0) 1376348115 

Email: info.braintree@te.com

 

Asia

Phone: +44 (0) 1376348115

Email : info.braintree@te.com

 

 

Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
    • Chapters
    • descriptions off, selected
    • captions off, selected
      Know how to choose an EMI Gasket and much more
      Know how to choose an EMI Gasket and much more