Oriented Wire
Oriented Wire is a flat, sheet material, comprising a solid silicone rubber, embedded with Monel or Aluminium metal wires orientated perpendicular to its surface. Excellent RFI/EMI/EMP shielding performance is achieved as the material has a wire density of up to 140 wires/cm2 in solid silicone providing an environmental and RFI/ EMI seal when clamped between two metallic surfaces. These wires are crimped to aid compression and are chemically bonded to ensure their retention.
Features & Benefits
- Contains thousands of thin monel or aluminium wires that pass through the sheets thickness.
- A good solution for achieving RFI/EMI/EMP and environmental sealing in a single gasket.
- Can be fitted with compression limit stops or collars.
- Ideal for use as access panels, seals, connector gaskets etc.
- Good conformity to allow for uneven surfaces.
- Self-adhesive backing to allow for easy assembly
Material types and Sizes
Part No. | Material | Min Thickness |
Sheet Width(s) |
Max Sheet Length |
---|---|---|---|---|
410 | Monel wires in Solid Silicone |
0.8mm |
255mm(+0/-5) |
1000mm |
420 | Aluminium wire in Solid Silicone | 0.8mm | 255mm(+0/-5) | 1000mm |
450 | Monel wires in Solid Fluorosilicone |
0.8mm | 150mm(+0/-5) | 1000mm |
460 | Aluminium wire in Solid Fluorosilicone |
0.8mm | 150mm(+0/-5) | 1000mm |
470 | Monel wires in Soft Solid Silicone |
0.8mm | 255mm(+0/-5) | 1000mm |
480 | Aluminium wire in Soft Solid Silicone |
0.8mm | 255mm(+0/-5) | 1000mm |
Features

Kemtron Ltd., now part of TE Connectivity Extended product portfolio
Contact information
United Kingdom
Phone: +44 (0) 1376 348115
Email : info.braintree@te.com
France
Phone: + 33 (0) 160778316
Email : info.braintree@te.com
Germany
Phone: +44 (0) 1376348115
Email: info.braintree@te.com
Rest of Europe
Phone: +44 (0) 1376348115
Email: info.braintree@te.com
Asia
Phone: +44 (0) 1376348115
Email : info.braintree@te.com