Application
PC Solutions helping to set the pace
We offer cutting-edge interconnect products that support rapidly evolving notebook, ultraportable, and other PC devices.
Our recent developments in I/O connectivity and custom design solutions keep pace with the leading PC products and address the requirements of the next generation high-speed performance notebooks and portable PCs.
- The trends in today's portable devices are characterized by two words: fast charging and speed. TE offers a range of I/O solutions to meet the evolving design requirements of portable PCs.Read More
- TE has battery connector solutions for the changing personal computer market. We offer standardized two piece blade interconnection systems for laptop applications. A low profile height with high power carrying capacity and reliability is also available to meet slim notebook designs.Read More
- Higher speeds and tighter spaces are a design challenge in printed circuits boards. Parallel stacking board-to-board connectors help solve these application challenges by handling higher circuit speeds in a minimal amount of space.Read More
- As notebooks and other PCs trend towards miniaturization, the use of flex-to-board type solutions is becoming more common. Smaller and lighter than its equivalent discrete wire counter parts, a flex-to-board connector is a useful solution for weight and space constrained devices.Read More
- TE's broad portfolio of wire-to-board interconnects provide the flexibility and reliability for your notebook and PC designs.Read More
- Our outstanding technological capability can help you provide a user-friendly experience with the excellent reliability and durability of SIM and Micro SD connectors. In addition, we have the ability to fabricate very high volume products using a cost-effective, lean manufacturing process. The wide array of products, combined with our ability to redesign existing products to customer requirements, allows us to be a reliable source for SIM and Micro SD card connectors.Read More
- Our broad PC antenna experience and MetaSpan antenna technology provide low cost, slim profile, low specific absorption rate solutions for the latest PC, notebook, and ultraportable device designs.Read More
- TE's LCEDI connectors are the latest generation video display solutions for LED backlight panels.Read More
- Serial ATA connectors are the latest storage interface for notebooks, PCs, low end servers, and direct access storage devices such as hard disk drives (HDDs) and optical disk drives. It replaces parallel ATA bus to meet the increased bandwidth and performance demands of future HDD and solid state drive (SSD) applications. Serial ATA plugs are usually used in HDD and SSD modules; the receptacle connectors are usually used in device mother boards or cable assembly.Read More
- TE's sockets provide interconnection to memory modules for consumer devices applications. This product portfolio is designed to accept JEDEC industry standard modules and offered with a variety of features designed to meet high speed data applications where peak performance is required.Read More
- A resistor is a passive component that reduces voltage or limits the current flowing through a circuit. This component can also absorb energy and dissipate this energy in the form of heat. Its resistance to the flow of electrons is determined by the conductive materials with which it is built. The materials used in the composition of a resistor perform a critical role in enabling performance reliability and stability, particularly for high-voltage, high-power, high stability/accuracy, or high-current applications.Read More
- Our high-performance switches are cost-effective, reliable, and designed to withstand extreme shock, vibration, temperature, and altitude. These products are engineered for use in robotics, control panels, motion control systems, lighting, building systems, HVAC, appliances, and an array of safety-critical applications. We also offer an extensive range of accessories, including knobs, caps, boot seals, and respective hardware.Read More
- The trends in today's portable devices are characterized by two words: fast charging and speed. TE offers a range of I/O solutions to meet the evolving design requirements of portable PCs.Read More
- TE has battery connector solutions for the changing personal computer market. We offer standardized two piece blade interconnection systems for laptop applications. A low profile height with high power carrying capacity and reliability is also available to meet slim notebook designs.Read More
- Higher speeds and tighter spaces are a design challenge in printed circuits boards. Parallel stacking board-to-board connectors help solve these application challenges by handling higher circuit speeds in a minimal amount of space.Read More
- As notebooks and other PCs trend towards miniaturization, the use of flex-to-board type solutions is becoming more common. Smaller and lighter than its equivalent discrete wire counter parts, a flex-to-board connector is a useful solution for weight and space constrained devices.Read More
- TE's broad portfolio of wire-to-board interconnects provide the flexibility and reliability for your notebook and PC designs.Read More
- Our outstanding technological capability can help you provide a user-friendly experience with the excellent reliability and durability of SIM and Micro SD connectors. In addition, we have the ability to fabricate very high volume products using a cost-effective, lean manufacturing process. The wide array of products, combined with our ability to redesign existing products to customer requirements, allows us to be a reliable source for SIM and Micro SD card connectors.Read More
- Our broad PC antenna experience and MetaSpan antenna technology provide low cost, slim profile, low specific absorption rate solutions for the latest PC, notebook, and ultraportable device designs.Read More
- TE's LCEDI connectors are the latest generation video display solutions for LED backlight panels.Read More
- Serial ATA connectors are the latest storage interface for notebooks, PCs, low end servers, and direct access storage devices such as hard disk drives (HDDs) and optical disk drives. It replaces parallel ATA bus to meet the increased bandwidth and performance demands of future HDD and solid state drive (SSD) applications. Serial ATA plugs are usually used in HDD and SSD modules; the receptacle connectors are usually used in device mother boards or cable assembly.Read More
- TE's sockets provide interconnection to memory modules for consumer devices applications. This product portfolio is designed to accept JEDEC industry standard modules and offered with a variety of features designed to meet high speed data applications where peak performance is required.Read More
- A resistor is a passive component that reduces voltage or limits the current flowing through a circuit. This component can also absorb energy and dissipate this energy in the form of heat. Its resistance to the flow of electrons is determined by the conductive materials with which it is built. The materials used in the composition of a resistor perform a critical role in enabling performance reliability and stability, particularly for high-voltage, high-power, high stability/accuracy, or high-current applications.Read More
- Our high-performance switches are cost-effective, reliable, and designed to withstand extreme shock, vibration, temperature, and altitude. These products are engineered for use in robotics, control panels, motion control systems, lighting, building systems, HVAC, appliances, and an array of safety-critical applications. We also offer an extensive range of accessories, including knobs, caps, boot seals, and respective hardware.Read More
Input/Output
The trends in today's portable devices are characterized by two words: fast charging and speed. TE offers a range of I/O solutions to meet the evolving design requirements of portable PCs.
Input/Output
USB Type-C Connectors
Our USB Type-C connectors are designed to an industry standard that provides a sleek, slim design small enough for handheld devices and robust enough for industrial applications.

Input/Output
Micro USB Connectors
Our USB connectors combine high speed data capabilities and a charging function in one connector.

Input/Output
DisplayPort Connectors
TE offers audio/video connectors, cables, and adapters designed to meet the VESA DisplayPort audio/video interconnect specifications.

Input/Output
CHAMP Docking Connectors
To meet the demand for hybrid I/O connectors, TE offers the centerline, high speed CHAMP docking series connectors.

Power and Grounding
TE has battery connector solutions for the changing personal computer market. We offer standardized two piece blade interconnection systems for laptop applications. A low profile height with high power carrying capacity and reliability is also available to meet slim notebook designs.
Power and Grounding
Spring Fingers
A spring finger is a single contact, surface mountable, internal connector with multiple functions on a PCB. It can be used for antenna feeds, low voltage electrical connections, or for grounding to reduce EMI noise and static caused by a speaker, motor, microphone, or any other vibration within a device.

Power and Grounding
Battery Interconnects for PCs
TE has developed and manufactured reliable, high-performance, multi-directional battery interconnect systems since the introduction of standard NiMH rechargeable batteries to PC OEMs.

Power and Grounding
Button Battery Holders
TE's surface mount battery holder is slim and efficient. The battery can easily be pushed into the holder from the top.

Board-to-Board
Higher speeds and tighter spaces are a design challenge in printed circuits boards. Parallel stacking board-to-board connectors help solve these application challenges by handling higher circuit speeds in a minimal amount of space.
Board-to-Board
M.2 (NGFF) Connectors
The M.2 Next Generation Form Factor (NGFF) product line is a natural transition from the mini card and half mini card to a smaller form factor in both size and volume.

Board-to-Board
Mini PCI Express and mSATA Connectors
TE's express mini card sockets and display mini card sockets address interconnect requirements for expansion cards.

Board-to-Board
Fine Pitch Connectors
TE's fine pitch board-to-board connectors are optimized interconnect solutions for smaller and thinner electronic consumer products. They are designed to meet the miniaturization trend in the market.

Board-to-Board
Free Height Connectors
TE’s free height surface-mount connectors meet today's electronic industry requirements for high density packaging.

FPC and FFC
As notebooks and other PCs trend towards miniaturization, the use of flex-to-board type solutions is becoming more common. Smaller and lighter than its equivalent discrete wire counter parts, a flex-to-board connector is a useful solution for weight and space constrained devices.
FPC and FFC
Flexible Printed Circuit (FPC) Connectors
Our FPC products are available in centerline spacing of 0.25mm, 0.3mm, 0.5mm, 1.0mm and 1.25mm, and incorporate a low profile height and lightweight features.

FPC and FFC
Flat Flexible Cable (FFC) Connectors
Our connectors for flat flexible cable include a wide variety of high density board-to-board, wire-to-board, and wire-to-wire connectors designed for automated assembly.

Wire-to-Board
TE's broad portfolio of wire-to-board interconnects provide the flexibility and reliability for your notebook and PC designs.
Wire-to-Board
1.5mm AMP Mini CT Connectors
TE’s AMP Mini CT connectors are miniature wire-to-board interconnect solutions, which are similar to the standard AMP CT connector series that has proven performance in harness making capability.

Wire-to-Board
2mm AMP CT Connectors
TE AMP CT connector system consists of an extensive product offering and broad industry usage.

Wire-to-Board
High Performance Interconnects (HPI)
TE offers wire-to-board high performance interconnects (HPI) at various pitches with square-peg tech in single- and dual-row post headers and various colors.

Wire-to-Board
Pivot Connectors
The AMP pivot connector series is a tool-less solution for terminating signal and low power connections.

Removable Memory
Our outstanding technological capability can help you provide a user-friendly experience with the excellent reliability and durability of SIM and Micro SD connectors. In addition, we have the ability to fabricate very high volume products using a cost-effective, lean manufacturing process. The wide array of products, combined with our ability to redesign existing products to customer requirements, allows us to be a reliable source for SIM and Micro SD card connectors.
Removable Memory
SIM Card Connectors
Subscriber identity modules (SIM) and universal identity module (UIM) cards are widely used in a variety of mobile applications, including billing, security, and number storage purposes in mobile devices. The SIM card parameters are defined by ISO, ETSI, and GSM standards.

Removable Memory
Secure Digital (SD) Memory Card Connectors
TE offers standard, micro, and micro SIM SD card connectors with a variety of design and packaging options.

Removable Memory
CompactFlash Card Connectors
TE offers a comprehensive line of headers for CompactFlash cards.

Antennas and RF
Our broad PC antenna experience and MetaSpan antenna technology provide low cost, slim profile, low specific absorption rate solutions for the latest PC, notebook, and ultraportable device designs.
Antennas and RF
Antenna Products Overview
We are a leading developer and manufacturer of high performance embedded and external antennas for diverse wireless applications in various industries. We have a global presence with manufacturing and design locations around the world.

Antennas and RF
Custom Antennas
No matter the embedded antenna or multi-element external antenna needed, we'll help you with your design needs.

Antennas and RF
RF Connectors
We offer a wide range of RF solutions, including pico switching coaxial, U.FL compatible and RF coaxial cable, and RF connectors.

Antennas and RF
Board Level Shielding (BLS)
As mobile device complexity and functionality increases, board level shielding (BLS) is needed for thinner devices with multiple antennas, higher data rates, and increased operating frequencies.

LCEDI Connectors
TE's LCEDI connectors are the latest generation video display solutions for LED backlight panels.
LCEDI Connectors
LCD Coaxial Embedded Display Interface (LCEDI) Connectors
TE’s LCEDI connectors provide a video interconnection between notebook LCD panels and main processor boards using micro coax cable at 2.7Gbps.

SSD and HDD
Serial ATA connectors are the latest storage interface for notebooks, PCs, low end servers, and direct access storage devices such as hard disk drives (HDDs) and optical disk drives. It replaces parallel ATA bus to meet the increased bandwidth and performance demands of future HDD and solid state drive (SSD) applications. Serial ATA plugs are usually used in HDD and SSD modules; the receptacle connectors are usually used in device mother boards or cable assembly.
SSD and HDD
Serial ATA (SATA) Connectors
Serial ATA (SATA) is the SATA-I/O standard interface for storage devices connecting with consumer devices. We offer SATA cable assemblies and connectors to meet the server, desktop, and notebook SATA applications.

Sockets
TE's sockets provide interconnection to memory modules for consumer devices applications. This product portfolio is designed to accept JEDEC industry standard modules and offered with a variety of features designed to meet high speed data applications where peak performance is required.
Sockets
DIMM Sockets
We provide a wide range reliable dual in-line memory module sockets designed to JEDEC industry standards, including DDR, DDR2, DDR3, DDR4, fully buffered (FB), mini, and SO DIMM.

Sockets
LGA Sockets
We provide a wide range reliable dual in-line memory module sockets designed to JEDEC industry standards including: DDR, DDR2, DDR3, DDR4, Fully Buffered (FB), Mini, and SO DIMM.

Sockets
PGA Sockets
Complex printed circuits are too valuable to risk direct soldering to expensive integrated circuits (ICs). Sockets can provide the answer. The use of sockets offer advantages that prove cost effective and simplify board design.

Resistors
A resistor is a passive component that reduces voltage or limits the current flowing through a circuit. This component can also absorb energy and dissipate this energy in the form of heat. Its resistance to the flow of electrons is determined by the conductive materials with which it is built. The materials used in the composition of a resistor perform a critical role in enabling performance reliability and stability, particularly for high-voltage, high-power, high stability/accuracy, or high-current applications.
Resistors
Surface Mount Resistors
A surface mount resistor is a tiny rectangular ceramic body with silver conductive edges on either end. They provide the same functionality as the more traditional axially leaded resistors but has a lower power dissipation capacity and oftentimes a lower stray inductance and capacity.

Switches
Our high-performance switches are cost-effective, reliable, and designed to withstand extreme shock, vibration, temperature, and altitude. These products are engineered for use in robotics, control panels, motion control systems, lighting, building systems, HVAC, appliances, and an array of safety-critical applications. We also offer an extensive range of accessories, including knobs, caps, boot seals, and respective hardware.
Switches
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.

Switches
DIP & SIP Switches
A DIP switch is a manual electronic package that is composed of a series of tiny switches. It has a rectangular casing and two parallel rows of connecting terminals. A SIP switch is a computer chip package that has a single row of connection pins.

Switches
Pushbutton Switches
A pushbutton switch is a non-latching or momentary switch that causes a temporary change of current in an electrical circuit when the button is pressed. A spring returns the switch to its original position immediately afterwards.

Switches
Snap Action Switches
A snap action switch is a mechanical switch that sends a rapid transfer of contacts from one position to another. Also known as micro switches, snap action switches can be momentary or maintained contact and come in subminiature, miniature, and standard styles.


Application
PC Solutions helping to set the pace
We offer cutting-edge interconnect products that support rapidly evolving notebook, ultraportable, and other PC devices.
Our recent developments in I/O connectivity and custom design solutions keep pace with the leading PC products and address the requirements of the next generation high-speed performance notebooks and portable PCs.
- The trends in today's portable devices are characterized by two words: fast charging and speed. TE offers a range of I/O solutions to meet the evolving design requirements of portable PCs.Read More
- TE has battery connector solutions for the changing personal computer market. We offer standardized two piece blade interconnection systems for laptop applications. A low profile height with high power carrying capacity and reliability is also available to meet slim notebook designs.Read More
- Higher speeds and tighter spaces are a design challenge in printed circuits boards. Parallel stacking board-to-board connectors help solve these application challenges by handling higher circuit speeds in a minimal amount of space.Read More
- As notebooks and other PCs trend towards miniaturization, the use of flex-to-board type solutions is becoming more common. Smaller and lighter than its equivalent discrete wire counter parts, a flex-to-board connector is a useful solution for weight and space constrained devices.Read More
- TE's broad portfolio of wire-to-board interconnects provide the flexibility and reliability for your notebook and PC designs.Read More
- Our outstanding technological capability can help you provide a user-friendly experience with the excellent reliability and durability of SIM and Micro SD connectors. In addition, we have the ability to fabricate very high volume products using a cost-effective, lean manufacturing process. The wide array of products, combined with our ability to redesign existing products to customer requirements, allows us to be a reliable source for SIM and Micro SD card connectors.Read More
- Our broad PC antenna experience and MetaSpan antenna technology provide low cost, slim profile, low specific absorption rate solutions for the latest PC, notebook, and ultraportable device designs.Read More
- TE's LCEDI connectors are the latest generation video display solutions for LED backlight panels.Read More
- Serial ATA connectors are the latest storage interface for notebooks, PCs, low end servers, and direct access storage devices such as hard disk drives (HDDs) and optical disk drives. It replaces parallel ATA bus to meet the increased bandwidth and performance demands of future HDD and solid state drive (SSD) applications. Serial ATA plugs are usually used in HDD and SSD modules; the receptacle connectors are usually used in device mother boards or cable assembly.Read More
- TE's sockets provide interconnection to memory modules for consumer devices applications. This product portfolio is designed to accept JEDEC industry standard modules and offered with a variety of features designed to meet high speed data applications where peak performance is required.Read More
- A resistor is a passive component that reduces voltage or limits the current flowing through a circuit. This component can also absorb energy and dissipate this energy in the form of heat. Its resistance to the flow of electrons is determined by the conductive materials with which it is built. The materials used in the composition of a resistor perform a critical role in enabling performance reliability and stability, particularly for high-voltage, high-power, high stability/accuracy, or high-current applications.Read More
- Our high-performance switches are cost-effective, reliable, and designed to withstand extreme shock, vibration, temperature, and altitude. These products are engineered for use in robotics, control panels, motion control systems, lighting, building systems, HVAC, appliances, and an array of safety-critical applications. We also offer an extensive range of accessories, including knobs, caps, boot seals, and respective hardware.Read More
- The trends in today's portable devices are characterized by two words: fast charging and speed. TE offers a range of I/O solutions to meet the evolving design requirements of portable PCs.Read More
- TE has battery connector solutions for the changing personal computer market. We offer standardized two piece blade interconnection systems for laptop applications. A low profile height with high power carrying capacity and reliability is also available to meet slim notebook designs.Read More
- Higher speeds and tighter spaces are a design challenge in printed circuits boards. Parallel stacking board-to-board connectors help solve these application challenges by handling higher circuit speeds in a minimal amount of space.Read More
- As notebooks and other PCs trend towards miniaturization, the use of flex-to-board type solutions is becoming more common. Smaller and lighter than its equivalent discrete wire counter parts, a flex-to-board connector is a useful solution for weight and space constrained devices.Read More
- TE's broad portfolio of wire-to-board interconnects provide the flexibility and reliability for your notebook and PC designs.Read More
- Our outstanding technological capability can help you provide a user-friendly experience with the excellent reliability and durability of SIM and Micro SD connectors. In addition, we have the ability to fabricate very high volume products using a cost-effective, lean manufacturing process. The wide array of products, combined with our ability to redesign existing products to customer requirements, allows us to be a reliable source for SIM and Micro SD card connectors.Read More
- Our broad PC antenna experience and MetaSpan antenna technology provide low cost, slim profile, low specific absorption rate solutions for the latest PC, notebook, and ultraportable device designs.Read More
- TE's LCEDI connectors are the latest generation video display solutions for LED backlight panels.Read More
- Serial ATA connectors are the latest storage interface for notebooks, PCs, low end servers, and direct access storage devices such as hard disk drives (HDDs) and optical disk drives. It replaces parallel ATA bus to meet the increased bandwidth and performance demands of future HDD and solid state drive (SSD) applications. Serial ATA plugs are usually used in HDD and SSD modules; the receptacle connectors are usually used in device mother boards or cable assembly.Read More
- TE's sockets provide interconnection to memory modules for consumer devices applications. This product portfolio is designed to accept JEDEC industry standard modules and offered with a variety of features designed to meet high speed data applications where peak performance is required.Read More
- A resistor is a passive component that reduces voltage or limits the current flowing through a circuit. This component can also absorb energy and dissipate this energy in the form of heat. Its resistance to the flow of electrons is determined by the conductive materials with which it is built. The materials used in the composition of a resistor perform a critical role in enabling performance reliability and stability, particularly for high-voltage, high-power, high stability/accuracy, or high-current applications.Read More
- Our high-performance switches are cost-effective, reliable, and designed to withstand extreme shock, vibration, temperature, and altitude. These products are engineered for use in robotics, control panels, motion control systems, lighting, building systems, HVAC, appliances, and an array of safety-critical applications. We also offer an extensive range of accessories, including knobs, caps, boot seals, and respective hardware.Read More
Input/Output
The trends in today's portable devices are characterized by two words: fast charging and speed. TE offers a range of I/O solutions to meet the evolving design requirements of portable PCs.
Input/Output
USB Type-C Connectors
Our USB Type-C connectors are designed to an industry standard that provides a sleek, slim design small enough for handheld devices and robust enough for industrial applications.

Input/Output
Micro USB Connectors
Our USB connectors combine high speed data capabilities and a charging function in one connector.

Input/Output
DisplayPort Connectors
TE offers audio/video connectors, cables, and adapters designed to meet the VESA DisplayPort audio/video interconnect specifications.

Input/Output
CHAMP Docking Connectors
To meet the demand for hybrid I/O connectors, TE offers the centerline, high speed CHAMP docking series connectors.

Power and Grounding
TE has battery connector solutions for the changing personal computer market. We offer standardized two piece blade interconnection systems for laptop applications. A low profile height with high power carrying capacity and reliability is also available to meet slim notebook designs.
Power and Grounding
Spring Fingers
A spring finger is a single contact, surface mountable, internal connector with multiple functions on a PCB. It can be used for antenna feeds, low voltage electrical connections, or for grounding to reduce EMI noise and static caused by a speaker, motor, microphone, or any other vibration within a device.

Power and Grounding
Battery Interconnects for PCs
TE has developed and manufactured reliable, high-performance, multi-directional battery interconnect systems since the introduction of standard NiMH rechargeable batteries to PC OEMs.

Power and Grounding
Button Battery Holders
TE's surface mount battery holder is slim and efficient. The battery can easily be pushed into the holder from the top.

Board-to-Board
Higher speeds and tighter spaces are a design challenge in printed circuits boards. Parallel stacking board-to-board connectors help solve these application challenges by handling higher circuit speeds in a minimal amount of space.
Board-to-Board
M.2 (NGFF) Connectors
The M.2 Next Generation Form Factor (NGFF) product line is a natural transition from the mini card and half mini card to a smaller form factor in both size and volume.

Board-to-Board
Mini PCI Express and mSATA Connectors
TE's express mini card sockets and display mini card sockets address interconnect requirements for expansion cards.

Board-to-Board
Fine Pitch Connectors
TE's fine pitch board-to-board connectors are optimized interconnect solutions for smaller and thinner electronic consumer products. They are designed to meet the miniaturization trend in the market.

Board-to-Board
Free Height Connectors
TE’s free height surface-mount connectors meet today's electronic industry requirements for high density packaging.

FPC and FFC
As notebooks and other PCs trend towards miniaturization, the use of flex-to-board type solutions is becoming more common. Smaller and lighter than its equivalent discrete wire counter parts, a flex-to-board connector is a useful solution for weight and space constrained devices.
FPC and FFC
Flexible Printed Circuit (FPC) Connectors
Our FPC products are available in centerline spacing of 0.25mm, 0.3mm, 0.5mm, 1.0mm and 1.25mm, and incorporate a low profile height and lightweight features.

FPC and FFC
Flat Flexible Cable (FFC) Connectors
Our connectors for flat flexible cable include a wide variety of high density board-to-board, wire-to-board, and wire-to-wire connectors designed for automated assembly.

Wire-to-Board
TE's broad portfolio of wire-to-board interconnects provide the flexibility and reliability for your notebook and PC designs.
Wire-to-Board
1.5mm AMP Mini CT Connectors
TE’s AMP Mini CT connectors are miniature wire-to-board interconnect solutions, which are similar to the standard AMP CT connector series that has proven performance in harness making capability.

Wire-to-Board
2mm AMP CT Connectors
TE AMP CT connector system consists of an extensive product offering and broad industry usage.

Wire-to-Board
High Performance Interconnects (HPI)
TE offers wire-to-board high performance interconnects (HPI) at various pitches with square-peg tech in single- and dual-row post headers and various colors.

Wire-to-Board
Pivot Connectors
The AMP pivot connector series is a tool-less solution for terminating signal and low power connections.

Removable Memory
Our outstanding technological capability can help you provide a user-friendly experience with the excellent reliability and durability of SIM and Micro SD connectors. In addition, we have the ability to fabricate very high volume products using a cost-effective, lean manufacturing process. The wide array of products, combined with our ability to redesign existing products to customer requirements, allows us to be a reliable source for SIM and Micro SD card connectors.
Removable Memory
SIM Card Connectors
Subscriber identity modules (SIM) and universal identity module (UIM) cards are widely used in a variety of mobile applications, including billing, security, and number storage purposes in mobile devices. The SIM card parameters are defined by ISO, ETSI, and GSM standards.

Removable Memory
Secure Digital (SD) Memory Card Connectors
TE offers standard, micro, and micro SIM SD card connectors with a variety of design and packaging options.

Removable Memory
CompactFlash Card Connectors
TE offers a comprehensive line of headers for CompactFlash cards.

Antennas and RF
Our broad PC antenna experience and MetaSpan antenna technology provide low cost, slim profile, low specific absorption rate solutions for the latest PC, notebook, and ultraportable device designs.
Antennas and RF
Antenna Products Overview
We are a leading developer and manufacturer of high performance embedded and external antennas for diverse wireless applications in various industries. We have a global presence with manufacturing and design locations around the world.

Antennas and RF
Custom Antennas
No matter the embedded antenna or multi-element external antenna needed, we'll help you with your design needs.

Antennas and RF
RF Connectors
We offer a wide range of RF solutions, including pico switching coaxial, U.FL compatible and RF coaxial cable, and RF connectors.

Antennas and RF
Board Level Shielding (BLS)
As mobile device complexity and functionality increases, board level shielding (BLS) is needed for thinner devices with multiple antennas, higher data rates, and increased operating frequencies.

LCEDI Connectors
TE's LCEDI connectors are the latest generation video display solutions for LED backlight panels.
LCEDI Connectors
LCD Coaxial Embedded Display Interface (LCEDI) Connectors
TE’s LCEDI connectors provide a video interconnection between notebook LCD panels and main processor boards using micro coax cable at 2.7Gbps.

SSD and HDD
Serial ATA connectors are the latest storage interface for notebooks, PCs, low end servers, and direct access storage devices such as hard disk drives (HDDs) and optical disk drives. It replaces parallel ATA bus to meet the increased bandwidth and performance demands of future HDD and solid state drive (SSD) applications. Serial ATA plugs are usually used in HDD and SSD modules; the receptacle connectors are usually used in device mother boards or cable assembly.
SSD and HDD
Serial ATA (SATA) Connectors
Serial ATA (SATA) is the SATA-I/O standard interface for storage devices connecting with consumer devices. We offer SATA cable assemblies and connectors to meet the server, desktop, and notebook SATA applications.

Sockets
TE's sockets provide interconnection to memory modules for consumer devices applications. This product portfolio is designed to accept JEDEC industry standard modules and offered with a variety of features designed to meet high speed data applications where peak performance is required.
Sockets
DIMM Sockets
We provide a wide range reliable dual in-line memory module sockets designed to JEDEC industry standards, including DDR, DDR2, DDR3, DDR4, fully buffered (FB), mini, and SO DIMM.

Sockets
LGA Sockets
We provide a wide range reliable dual in-line memory module sockets designed to JEDEC industry standards including: DDR, DDR2, DDR3, DDR4, Fully Buffered (FB), Mini, and SO DIMM.

Sockets
PGA Sockets
Complex printed circuits are too valuable to risk direct soldering to expensive integrated circuits (ICs). Sockets can provide the answer. The use of sockets offer advantages that prove cost effective and simplify board design.

Resistors
A resistor is a passive component that reduces voltage or limits the current flowing through a circuit. This component can also absorb energy and dissipate this energy in the form of heat. Its resistance to the flow of electrons is determined by the conductive materials with which it is built. The materials used in the composition of a resistor perform a critical role in enabling performance reliability and stability, particularly for high-voltage, high-power, high stability/accuracy, or high-current applications.
Resistors
Surface Mount Resistors
A surface mount resistor is a tiny rectangular ceramic body with silver conductive edges on either end. They provide the same functionality as the more traditional axially leaded resistors but has a lower power dissipation capacity and oftentimes a lower stray inductance and capacity.

Switches
Our high-performance switches are cost-effective, reliable, and designed to withstand extreme shock, vibration, temperature, and altitude. These products are engineered for use in robotics, control panels, motion control systems, lighting, building systems, HVAC, appliances, and an array of safety-critical applications. We also offer an extensive range of accessories, including knobs, caps, boot seals, and respective hardware.
Switches
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.

Switches
DIP & SIP Switches
A DIP switch is a manual electronic package that is composed of a series of tiny switches. It has a rectangular casing and two parallel rows of connecting terminals. A SIP switch is a computer chip package that has a single row of connection pins.

Switches
Pushbutton Switches
A pushbutton switch is a non-latching or momentary switch that causes a temporary change of current in an electrical circuit when the button is pressed. A spring returns the switch to its original position immediately afterwards.

Switches
Snap Action Switches
A snap action switch is a mechanical switch that sends a rapid transfer of contacts from one position to another. Also known as micro switches, snap action switches can be momentary or maintained contact and come in subminiature, miniature, and standard styles.