MHS Modular Hybrid System for Next Generation E/E Architectures
TE Connectivity’s (TE) Modular Hybrid System (MHS) is designed to meet the requirements of next-generation E/E architectures and the specific needs of powerful centralized and zone control units.
40%
Up to 40% reduced space saving and weight reduction.
3-in-1
Supports signal, power and data connectivity.
Zonal
Designed for the needs of next generation centralized and zonal E/E architectures.
- One-Stop-Solution
- Modular Hybrid System: supporting signal, data, and power connectivity.
- Standard modules for terminals and acceptable housings supports flexibility /ease-of-design.
- Modular design supports semi /automated production of (sub-) harnesses
- Up to 40% space saving and weight reduction.
- Based on qualified TE low voltage terminal systems
- Manufactured with sustainable resins, and optimized surface technology.

Modular Hybrid Signal and Power Connector Modules
Modular Hybrid Signal and Power Connector Modules
*USCAR / ** LV214Interface
|
Terminal Size
|
Positions
|
Max Current @80C
|
Operating Tempratures
|
Validated Wire Sizes (mm2)
|
Max Vibration Level
|
Surface Plating
|
0.50mm |
26 |
7 Amps |
-40C - +170C |
0.13 – 0.35 |
SG2** |
Sn/Ag/Au |
|
0.63mm |
18 |
7.5 Amps |
-40C - +140C |
0.08, 0.2, 0.35, 0.5, 0.75 |
Class 1-3* |
Sn/Ag/Au |
|
0.64mm |
18 |
10.5 Amps |
-40C - +140C |
0.13 – 0.75 |
Class 1-2* |
Sn/Ag |
|
1.2mm |
14 |
17 Amps |
-40C - +150C |
0.5, 0.75, 1.0, 1.5 |
SG4** / Class4* |
Sn/Ag/Au |
|
2.8mm |
4 |
42 Amps |
-40C - +180C |
0.2,0.35, 0.5, 0.75, 1.0, 1.5, 2.5, 4.0 |
30g max. (LV214/USCAR) |
Sn/Ag/Au/ Ag+/ GreenSilver |
|
4.8/6.3mm |
3 |
52 Amps |
-40C - +180C |
0.35, 0.5, 0.75, 1.0, 1.5, 2.0, 2.5, 4.0, 6.0 |
30g max. (LV214/USCAR) |
Sn/Ag/Au/ Ag+/ GreenSilver |
|
1.2mm/0.63mm |
4+12 |
17 Amps |
-40C - +140C |
0.08, 0.2, 0.35, 0.5, 0.75, 1.0, 1.5 |
SG4** / Class4* |
Sn/Ag/Au |
This product table can only be viewed on desktop.
Modular Hybrid Data Connectivity Modules
Interface
|
Positions
|
Media
|
Protocols
|
Speed
|
Applications
|
3 |
Twisted Pair (Shielded & Unshielded) |
100/1000BASE-T1 2.5/5/10/25GBASE-T1 |
Up to 25 Gbps (NRZ) 56 Gbps (PAM-4) |
Autonomous Driving Radar/Lidar |
|
4 |
Coaxial |
SerDes: GMSL2/3, FPDIV, APIX3, MIPI Analog (Antennas) |
12Gbps (NRZ) 24Gbps (PAM4) |
4K Cameras Sensors Hi-Res. Displays |
|
2+1 |
Star Quad Wire Twisted Pair (Shielded & Unshielded) |
SerDes: GMSL1, FPDIII, APIX2, USB 2.0 100/1000BASE-T1 2.5/5/10/25GBASE-T1 |
Up to 6 Gbps (dual channel) Up to 25 Gbps (NRZ) 56 Gbps (PAM-4) |
Legacy Infotainment Dashboard Touch Screens Autonomous Driving Radar/Lidar |
This product table can only be viewed on desktop.
Connector Frames