MCON 1.2 NextGen and NextGen Plus 1-Row Sealed Locking Lance Connector Series
The MCON 1.2 NextGen and NextGen Plus 1-row sealed locking lance connector series is a highly versatile, high-performing, robust and compact solution that is a sustainable and fully compatible alternative to the MCON standard and Gen2 series
TE has developed an enhanced, more sustainable 1.2mm sealed locking lance connector solution designed for harsh automotive environments. The newly re-engineered MCON 1.2 NextGen and NextGen Plus connector series offers an approximate 20% reduction in CO2 emissions due to its design, with the potential for an additional 40% decrease when using bio-mass balanced resins—all without sacrificing functionality. The MCON 1.2 NextGen series also boasts an improved CPA design, enhanced vibration performance, and is fully backward compatible with the standard MCON and Gen2 series, maintaining the same interface. It has been validated to meet the stringent LV214 and USCAR2 standards, ensuring reliability in tough automotive environments.
SG4
High vibration and improved CPA design
~20%
20% savings in CO2 by design and 40% savings in CO2 with biomass balanced resins
48V
48V ready and ready for automation

MCON 1.2 NextGen and NextGen Plus 1-row Sealed Locking Lance Connector Components


PRODUCT FEATURES
- Receptacle housings with compatible tab connectors (for inliner applications).
- Locking lance terminal use.
- 2-8 positions (standard interface AK/USCAR)
- Vibration: SG4 (LV214)
- Temperature Class: 130° C
- LV214/USCAR2 qualification.
- Sustainable materials - PBT resins (20% - 50% lower CO2 emissions).
- Improved Connector Position Assurance (CPA) design for reliability and security during the mating process.
- Integrated secondary lock.
- Large contact area for automatic locking system.
- Full interface compatibility across standard series and Gen2 series (same interface).
- New 2-lip seal for tighter and more secure fit on the housing.
- Dress covers for additional protection.

BENEFITS
- Sustainability – Significant reduction of carbon footprint (approx.-20% CO2) by design and further carbon footprint reduction (approx. -40%) with bio-massed balanced resin solution.
- Automation - Integrated secondary lock latch with large contact area for automatic locking. QR code with best-in-class track and trace and lower cycle time.
- Performance - Improved and highly robust solution offering high vibration (SG4) and quality. Improved CPA design offering additional robustness and improved ease-of-use.
- Versatile - Versatile solution using the same interface to serve multiple applications in the vehicle. Fully compatible with MCON standard and Gen2 series and validated according to LV214 and USCAR2.
- Future-Ready - 48 Volt ready and ready for automation.
- Improved Ergonomics - Easier to handle with increased surface and bigger latch to disengage.