Knitted wire mesh gasket
A range of knitted wire mesh gaskets, providing a cost-effective solution to high shielding performance applications in the magnetic and electrical fields RFI/EMI and including EMP. The mono-filament interlocking-loop construction gives strength while allowing it to conform to almost any size or shape. The manufacturing process allows for an optional elastomer core to be included into the product to aid compression.
Features
![Knitted Wire Mesh](/content/dam/te-com/images/performance-material/global/infographics/pm-knitted-wire-mesh-1024x200.jpg)
Features & Benefits
- The mono-filament interlocking loop construction gives strength while allowing it to confirm to almost any size or shape.
- Excellent radio frequency interference (RFI)/electromagnetic interference (EMI) shield between two metallic surfaces.
- Delivers good galvanic match with mating flanges, thereby limiting the possibility of corrosion between gasket and flange.
- A selection of elastomer cores are available to meet conditions such as temperature range, compression set, compression force.
Kemtron Ltd., now part of TE Connectivity Extended product portfolio
Contact information
United Kingdom
Phone: +44 (0) 1376 348115
Email : info.braintree@te.com
France
Phone: + 33 (0) 160778316
Email : info.braintree@te.com
Germany
Phone: +44 (0) 1376348115
Email: info.braintree@te.com
Rest of Europe
Phone: +44 (0) 1376348115
Email: info.braintree@te.com
Asia
Phone: +44 (0) 1376348115
Email : info.braintree@te.com
Design Considerations
Consideration should be given to the termination of cut mesh ends. Sometimes loose wires are evident after cutting. If you choose to cut the mesh yourself loose wires can be avoided by:
- Dipping the end in glue.
- Spot welding the cut end.
- Sewing the cut end.
- Sufficient compression forces are required to achieve good contact. Contact seal between the metalwork.
- Galvanic compatibility can be achieved by choosing a suitable wire type.
- Water and moisture sealing is not possible with this product. However it does offer a limited dust seal.
- Solid knitted wire mesh suffers from compression set. So it is not recommended for frequent opening of panels.
- Solid knitted wire mesh suffers from compression set. So it is not recommended for frequent opening of panels.