Application
Driving Clarity in Connectivity
With the rising complexity of cellular devices due to higher data rates, multiple channels per device, and slimmer designs come increased electromagnetic interference (EMI) issues.
Wondering how to fit better, but not bigger, into a new and slimmer device? Let's connect! To address the needs of today's more complex mobile phone devices, we offer an extensive range of slim interconnect products, antennas, and EMI shielding. Our build-to-print and parametric, scalable board level shielding (BLS) solutions and shielded spring finger products help to reduce the effect of EMI, driving clearer connections in the products you're delivering.
- The trends in today's mobile devices are characterized by two words: fast charging and speed. Our USB offering provides a range of power, data and audio/video options to meet most smartphone designs.Read More
- We provide local design and prototyping centers across the globe and world class manufacturing of all radio frequency and antenna technologies for cellular and smart phones, including FPC, MID, LDS, printed, stamped, and tunable solutions, along with supporting test switches and RF cables.Read More
- Our outstanding technological capability can help you provide a user-friendly experience with the excellent reliability and durability of SIM and micro SD connectors. In addition, can fabricate very high volume products using a cost-effective, lean manufacturing process. The wide array of products, combined with our ability to redesign existing products to customer requirements, allows us to be a reliable source for SIM and micro SD card connectors.Read More
- As phones become smaller and more powerful, grounding and battery connection is key. We have solutions for all types of grounding applications, including spring fingers, pick and place pads, and pogo pins. Our battery connector offering includes leaf style, floating battery interconnection system (FBIS), and spring probes. We have a variety of choices to meet the changing needs of smart phones.Read More
- As smart phones become thinner and smaller, it is critical that performance is not compromised. Reliable but compact interconnectors such as our fine pitch board-to-board, low profile, and super narrow types help provide more space in the product circuit board for phone designers.Read More
- We offer an extensive range of interconnect product solutions, plus antennas, electromagnetic interference shielding, and circuit protection to address the needs of today's mobile phone devices.Read More
- As smart phones become thinner and smaller, it is critical that performance is not compromised. Reliable but compact interconnects such as our fine pitch and low profile flexible printed circuit (FPC) connectors help provide more space in the product circuit board for phone designers and serve as an alternate solution of legacy board-to-board.Read More
- TE's broad portfolio of wire-to-board interconnects provide the flexibility and reliability for your design.Read More
- A resistor is a passive component that reduces voltage or limits the current flowing through a circuit. This component can also absorb energy and dissipate this energy in the form of heat. Its resistance to the flow of electrons is determined by the conductive materials with which it is built. The materials used in the composition of a resistor perform a critical role in enabling performance reliability and stability, particularly for high-voltage, high-power, high stability/accuracy, or high-current applications.Read More
- Our high-performance switches are cost-effective, reliable, and designed to withstand extreme shock, vibration, temperature, and altitude. These products are engineered for use in robotics, control panels, motion control systems, lighting, building systems, HVAC, appliances, and an array of safety-critical applications. We also offer an extensive range of accessories, including knobs, caps, boot seals, and respective hardware.Read More
- The trends in today's mobile devices are characterized by two words: fast charging and speed. Our USB offering provides a range of power, data and audio/video options to meet most smartphone designs.Read More
- We provide local design and prototyping centers across the globe and world class manufacturing of all radio frequency and antenna technologies for cellular and smart phones, including FPC, MID, LDS, printed, stamped, and tunable solutions, along with supporting test switches and RF cables.Read More
- Our outstanding technological capability can help you provide a user-friendly experience with the excellent reliability and durability of SIM and micro SD connectors. In addition, can fabricate very high volume products using a cost-effective, lean manufacturing process. The wide array of products, combined with our ability to redesign existing products to customer requirements, allows us to be a reliable source for SIM and micro SD card connectors.Read More
- As phones become smaller and more powerful, grounding and battery connection is key. We have solutions for all types of grounding applications, including spring fingers, pick and place pads, and pogo pins. Our battery connector offering includes leaf style, floating battery interconnection system (FBIS), and spring probes. We have a variety of choices to meet the changing needs of smart phones.Read More
- As smart phones become thinner and smaller, it is critical that performance is not compromised. Reliable but compact interconnectors such as our fine pitch board-to-board, low profile, and super narrow types help provide more space in the product circuit board for phone designers.Read More
- We offer an extensive range of interconnect product solutions, plus antennas, electromagnetic interference shielding, and circuit protection to address the needs of today's mobile phone devices.Read More
- As smart phones become thinner and smaller, it is critical that performance is not compromised. Reliable but compact interconnects such as our fine pitch and low profile flexible printed circuit (FPC) connectors help provide more space in the product circuit board for phone designers and serve as an alternate solution of legacy board-to-board.Read More
- TE's broad portfolio of wire-to-board interconnects provide the flexibility and reliability for your design.Read More
- A resistor is a passive component that reduces voltage or limits the current flowing through a circuit. This component can also absorb energy and dissipate this energy in the form of heat. Its resistance to the flow of electrons is determined by the conductive materials with which it is built. The materials used in the composition of a resistor perform a critical role in enabling performance reliability and stability, particularly for high-voltage, high-power, high stability/accuracy, or high-current applications.Read More
- Our high-performance switches are cost-effective, reliable, and designed to withstand extreme shock, vibration, temperature, and altitude. These products are engineered for use in robotics, control panels, motion control systems, lighting, building systems, HVAC, appliances, and an array of safety-critical applications. We also offer an extensive range of accessories, including knobs, caps, boot seals, and respective hardware.Read More
Input/Output
The trends in today's mobile devices are characterized by two words: fast charging and speed. Our USB offering provides a range of power, data and audio/video options to meet most smartphone designs.
Input/Output
Micro USB Connectors
Our USB connectors combine high speed data capabilities and a charging function in one connector.

Input/Output
USB 3.0 Connectors
Our USB 3.0 connector meets all 3.0 standards of the USB Implementers Forum. It supports 5Gbps data rate for fast syncing on the go—a 10x performance increase over USB 2.0.

Input/Output
Universal Serial Bus (USB) Connectors
We offer a broad set of USB connector technology solutions for I/O devices, including keyboards, mice, gaming systems, audio, printers, scanners, joysticks, and mobile telecommunications.

Input/Output
USB Type-C Connectors
Our USB Type-C connectors are designed to an industry standard that provides a sleek, slim design small enough for handheld devices and robust enough for industrial applications.

Antennas and RF
We provide local design and prototyping centers across the globe and world class manufacturing of all radio frequency and antenna technologies for cellular and smart phones, including FPC, MID, LDS, printed, stamped, and tunable solutions, along with supporting test switches and RF cables.
Antennas and RF
Antenna Products Overview
We are a leading developer and manufacturer of high performance embedded and external antennas for diverse wireless applications in various industries. We have a global presence with manufacturing and design locations around the world.

Antennas and RF
Custom Antennas
No matter the embedded antenna or multi-element external antenna you need, we'll help you with your custom design.

Antennas and RF
RF Connectors
We offer a wide range of RF solutions including pico switching coax, U.FL compatible and RF coax cable, and RF connectors.

Antennas and RF
Board Level Shielding (BLS)
As mobile device complexity and functionality increases, there is a growing need for thinner devices with multiple antennas, higher data rates, and increased operating frequencies.

Removable Memory
Our outstanding technological capability can help you provide a user-friendly experience with the excellent reliability and durability of SIM and micro SD connectors. In addition, can fabricate very high volume products using a cost-effective, lean manufacturing process. The wide array of products, combined with our ability to redesign existing products to customer requirements, allows us to be a reliable source for SIM and micro SD card connectors.
Removable Memory
SIM Card Connectors
Subscriber identity module (SIM) and universal identity module (UIM) cards are widely used in a variety of mobile applications, including billing, security, and number storage in mobile devices. The SIM card parameters are defined by ISO, ETSI, and GSM standards.

Removable Memory
Secure Digital (SD) Memory Card Connectors
TE offers standard, micro, and micro SIM SD card connectors with a variety of design and packaging options.

Removable Memory
CompactFlash Card Connectors
TE offers a comprehensive line of headers for CompactFlash cards.

Power and Grounding
As phones become smaller and more powerful, grounding and battery connection is key. We have solutions for all types of grounding applications, including spring fingers, pick and place pads, and pogo pins. Our battery connector offering includes leaf style, floating battery interconnection system (FBIS), and spring probes. We have a variety of choices to meet the changing needs of smart phones.
Power and Grounding
Spring Fingers
A spring finger is a single contact, surface mountable internal connector with multiple functions on a product circuit board. It can be used for antenna feeds, low voltage electrical connections, or for grounding to reduce EMI noise and static caused by a speaker, motor, microphone, or any other vibration within a device.

Power and Grounding
Battery Interconnects for Mobile
TE's mobile battery connectors include low profile battery connectors, leaf battery connectors and floating battery interconnection systems (FBIS II).

Power and Grounding
Button Battery Holders
TE's compact and low-profile, surface mount battery holder is 2.5mm high, 6.7mm wide and 10.6mm deep. The battery can be pushed easily into the holder from the top.

Board-to-Board
As smart phones become thinner and smaller, it is critical that performance is not compromised. Reliable but compact interconnectors such as our fine pitch board-to-board, low profile, and super narrow types help provide more space in the product circuit board for phone designers.
Board-to-Board
M.2 (NGFF) Connectors
The M.2 next generation form factor (NGFF) product line is a natural transition from the mini card and half mini card to a smaller form factor in both size and volume.

Board-to-Board
Mini PCI Express and mSATA Connectors
TE's express mini card sockets and display mini card sockets address interconnect requirements for expansion cards.

Board-to-Board
Fine Pitch Connectors
TE's fine pitch board-to-board connectors are optimized interconnect solutions for smaller and thinner electronic consumer products to meet the miniaturization trend in the market.

Board-to-Board
Free Height Connectors
TE’s free height surface mount connectors meet today's electronic industry requirements for high density packaging.

Camera Sockets
We offer an extensive range of interconnect product solutions, plus antennas, electromagnetic interference shielding, and circuit protection to address the needs of today's mobile phone devices.
Camera Sockets
24 Position, Surface Mount
This onboard camera socket connector, a SMIA 85, top entry version, is a standard product for platforming design and the pixel extension of higher resolution camera modules. It features a stainless steel shell for ESD/EMI for shielding effectiveness.

FPC and FFC
As smart phones become thinner and smaller, it is critical that performance is not compromised. Reliable but compact interconnects such as our fine pitch and low profile flexible printed circuit (FPC) connectors help provide more space in the product circuit board for phone designers and serve as an alternate solution of legacy board-to-board.
FPC and FFC
Flexible Printed Circuit (FPC) Connectors
Our FPC products are available in centerline spacing of 0.25mm, 0.3mm, 0.5mm, 1.0mm, and 1.25mm, and incorporate a low profile height and lightweight features.

FPC and FFC
Flat Flexible Cable (FFC) Connectors
Our connectors for flat flexible cable (FFC) include a wide variety of high density board-to-board, wire-to-board, and wire-to-wire connectors designed for automated assembly.

Wire-to-Board
TE's broad portfolio of wire-to-board interconnects provide the flexibility and reliability for your design.
Wire-to-Board
1.5mm AMP Mini CT Connectors
TE’s AMP Mini CT connectors are miniature wire-to-board interconnect solutions, similar to the standard AMP CT connector series that has proven performance in harness making capability.

Wire-to-Board
2mm AMP CT Connectors
TE's AMP CT connector system consists of an extensive product offering with broad industry usage.

Wire-to-Board
High Performance Interconnects (HPI)
TE offers wire-to-board, high performance interconnects (HPI) at various pitches with square-peg technology, in single-row and dual-row post headers and various colors.

Resistors
A resistor is a passive component that reduces voltage or limits the current flowing through a circuit. This component can also absorb energy and dissipate this energy in the form of heat. Its resistance to the flow of electrons is determined by the conductive materials with which it is built. The materials used in the composition of a resistor perform a critical role in enabling performance reliability and stability, particularly for high-voltage, high-power, high stability/accuracy, or high-current applications.
Resistors
Through-Hole Resistors
A through-hole resistor is a fixed resistor that has long, pliable leads that can be stuck into a breadboard or hand- or wave-soldered into a printed circuit board. A through-hole resistor is used to reduce the flow of electrical current within a circuit. It’s commonly composed of carbon film, metal film, metal oxide film, thick film, or wirewound.

Resistors
Surface Mount Resistors
A surface mount resistor is a tiny rectangular ceramic body with silver conductive edges on either end. They provide the same functionality as the more traditional axially leaded resistors but has a lower power dissipation capacity and oftentimes a lower stray inductance and capacity.

Switches
Our high-performance switches are cost-effective, reliable, and designed to withstand extreme shock, vibration, temperature, and altitude. These products are engineered for use in robotics, control panels, motion control systems, lighting, building systems, HVAC, appliances, and an array of safety-critical applications. We also offer an extensive range of accessories, including knobs, caps, boot seals, and respective hardware.
Switches
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.


Application
Driving Clarity in Connectivity
With the rising complexity of cellular devices due to higher data rates, multiple channels per device, and slimmer designs come increased electromagnetic interference (EMI) issues.
Wondering how to fit better, but not bigger, into a new and slimmer device? Let's connect! To address the needs of today's more complex mobile phone devices, we offer an extensive range of slim interconnect products, antennas, and EMI shielding. Our build-to-print and parametric, scalable board level shielding (BLS) solutions and shielded spring finger products help to reduce the effect of EMI, driving clearer connections in the products you're delivering.
- The trends in today's mobile devices are characterized by two words: fast charging and speed. Our USB offering provides a range of power, data and audio/video options to meet most smartphone designs.Read More
- We provide local design and prototyping centers across the globe and world class manufacturing of all radio frequency and antenna technologies for cellular and smart phones, including FPC, MID, LDS, printed, stamped, and tunable solutions, along with supporting test switches and RF cables.Read More
- Our outstanding technological capability can help you provide a user-friendly experience with the excellent reliability and durability of SIM and micro SD connectors. In addition, can fabricate very high volume products using a cost-effective, lean manufacturing process. The wide array of products, combined with our ability to redesign existing products to customer requirements, allows us to be a reliable source for SIM and micro SD card connectors.Read More
- As phones become smaller and more powerful, grounding and battery connection is key. We have solutions for all types of grounding applications, including spring fingers, pick and place pads, and pogo pins. Our battery connector offering includes leaf style, floating battery interconnection system (FBIS), and spring probes. We have a variety of choices to meet the changing needs of smart phones.Read More
- As smart phones become thinner and smaller, it is critical that performance is not compromised. Reliable but compact interconnectors such as our fine pitch board-to-board, low profile, and super narrow types help provide more space in the product circuit board for phone designers.Read More
- We offer an extensive range of interconnect product solutions, plus antennas, electromagnetic interference shielding, and circuit protection to address the needs of today's mobile phone devices.Read More
- As smart phones become thinner and smaller, it is critical that performance is not compromised. Reliable but compact interconnects such as our fine pitch and low profile flexible printed circuit (FPC) connectors help provide more space in the product circuit board for phone designers and serve as an alternate solution of legacy board-to-board.Read More
- TE's broad portfolio of wire-to-board interconnects provide the flexibility and reliability for your design.Read More
- A resistor is a passive component that reduces voltage or limits the current flowing through a circuit. This component can also absorb energy and dissipate this energy in the form of heat. Its resistance to the flow of electrons is determined by the conductive materials with which it is built. The materials used in the composition of a resistor perform a critical role in enabling performance reliability and stability, particularly for high-voltage, high-power, high stability/accuracy, or high-current applications.Read More
- Our high-performance switches are cost-effective, reliable, and designed to withstand extreme shock, vibration, temperature, and altitude. These products are engineered for use in robotics, control panels, motion control systems, lighting, building systems, HVAC, appliances, and an array of safety-critical applications. We also offer an extensive range of accessories, including knobs, caps, boot seals, and respective hardware.Read More
- The trends in today's mobile devices are characterized by two words: fast charging and speed. Our USB offering provides a range of power, data and audio/video options to meet most smartphone designs.Read More
- We provide local design and prototyping centers across the globe and world class manufacturing of all radio frequency and antenna technologies for cellular and smart phones, including FPC, MID, LDS, printed, stamped, and tunable solutions, along with supporting test switches and RF cables.Read More
- Our outstanding technological capability can help you provide a user-friendly experience with the excellent reliability and durability of SIM and micro SD connectors. In addition, can fabricate very high volume products using a cost-effective, lean manufacturing process. The wide array of products, combined with our ability to redesign existing products to customer requirements, allows us to be a reliable source for SIM and micro SD card connectors.Read More
- As phones become smaller and more powerful, grounding and battery connection is key. We have solutions for all types of grounding applications, including spring fingers, pick and place pads, and pogo pins. Our battery connector offering includes leaf style, floating battery interconnection system (FBIS), and spring probes. We have a variety of choices to meet the changing needs of smart phones.Read More
- As smart phones become thinner and smaller, it is critical that performance is not compromised. Reliable but compact interconnectors such as our fine pitch board-to-board, low profile, and super narrow types help provide more space in the product circuit board for phone designers.Read More
- We offer an extensive range of interconnect product solutions, plus antennas, electromagnetic interference shielding, and circuit protection to address the needs of today's mobile phone devices.Read More
- As smart phones become thinner and smaller, it is critical that performance is not compromised. Reliable but compact interconnects such as our fine pitch and low profile flexible printed circuit (FPC) connectors help provide more space in the product circuit board for phone designers and serve as an alternate solution of legacy board-to-board.Read More
- TE's broad portfolio of wire-to-board interconnects provide the flexibility and reliability for your design.Read More
- A resistor is a passive component that reduces voltage or limits the current flowing through a circuit. This component can also absorb energy and dissipate this energy in the form of heat. Its resistance to the flow of electrons is determined by the conductive materials with which it is built. The materials used in the composition of a resistor perform a critical role in enabling performance reliability and stability, particularly for high-voltage, high-power, high stability/accuracy, or high-current applications.Read More
- Our high-performance switches are cost-effective, reliable, and designed to withstand extreme shock, vibration, temperature, and altitude. These products are engineered for use in robotics, control panels, motion control systems, lighting, building systems, HVAC, appliances, and an array of safety-critical applications. We also offer an extensive range of accessories, including knobs, caps, boot seals, and respective hardware.Read More
Input/Output
The trends in today's mobile devices are characterized by two words: fast charging and speed. Our USB offering provides a range of power, data and audio/video options to meet most smartphone designs.
Input/Output
Micro USB Connectors
Our USB connectors combine high speed data capabilities and a charging function in one connector.

Input/Output
USB 3.0 Connectors
Our USB 3.0 connector meets all 3.0 standards of the USB Implementers Forum. It supports 5Gbps data rate for fast syncing on the go—a 10x performance increase over USB 2.0.

Input/Output
Universal Serial Bus (USB) Connectors
We offer a broad set of USB connector technology solutions for I/O devices, including keyboards, mice, gaming systems, audio, printers, scanners, joysticks, and mobile telecommunications.

Input/Output
USB Type-C Connectors
Our USB Type-C connectors are designed to an industry standard that provides a sleek, slim design small enough for handheld devices and robust enough for industrial applications.

Antennas and RF
We provide local design and prototyping centers across the globe and world class manufacturing of all radio frequency and antenna technologies for cellular and smart phones, including FPC, MID, LDS, printed, stamped, and tunable solutions, along with supporting test switches and RF cables.
Antennas and RF
Antenna Products Overview
We are a leading developer and manufacturer of high performance embedded and external antennas for diverse wireless applications in various industries. We have a global presence with manufacturing and design locations around the world.

Antennas and RF
Custom Antennas
No matter the embedded antenna or multi-element external antenna you need, we'll help you with your custom design.

Antennas and RF
RF Connectors
We offer a wide range of RF solutions including pico switching coax, U.FL compatible and RF coax cable, and RF connectors.

Antennas and RF
Board Level Shielding (BLS)
As mobile device complexity and functionality increases, there is a growing need for thinner devices with multiple antennas, higher data rates, and increased operating frequencies.

Removable Memory
Our outstanding technological capability can help you provide a user-friendly experience with the excellent reliability and durability of SIM and micro SD connectors. In addition, can fabricate very high volume products using a cost-effective, lean manufacturing process. The wide array of products, combined with our ability to redesign existing products to customer requirements, allows us to be a reliable source for SIM and micro SD card connectors.
Removable Memory
SIM Card Connectors
Subscriber identity module (SIM) and universal identity module (UIM) cards are widely used in a variety of mobile applications, including billing, security, and number storage in mobile devices. The SIM card parameters are defined by ISO, ETSI, and GSM standards.

Removable Memory
Secure Digital (SD) Memory Card Connectors
TE offers standard, micro, and micro SIM SD card connectors with a variety of design and packaging options.

Removable Memory
CompactFlash Card Connectors
TE offers a comprehensive line of headers for CompactFlash cards.

Power and Grounding
As phones become smaller and more powerful, grounding and battery connection is key. We have solutions for all types of grounding applications, including spring fingers, pick and place pads, and pogo pins. Our battery connector offering includes leaf style, floating battery interconnection system (FBIS), and spring probes. We have a variety of choices to meet the changing needs of smart phones.
Power and Grounding
Spring Fingers
A spring finger is a single contact, surface mountable internal connector with multiple functions on a product circuit board. It can be used for antenna feeds, low voltage electrical connections, or for grounding to reduce EMI noise and static caused by a speaker, motor, microphone, or any other vibration within a device.

Power and Grounding
Battery Interconnects for Mobile
TE's mobile battery connectors include low profile battery connectors, leaf battery connectors and floating battery interconnection systems (FBIS II).

Power and Grounding
Button Battery Holders
TE's compact and low-profile, surface mount battery holder is 2.5mm high, 6.7mm wide and 10.6mm deep. The battery can be pushed easily into the holder from the top.

Board-to-Board
As smart phones become thinner and smaller, it is critical that performance is not compromised. Reliable but compact interconnectors such as our fine pitch board-to-board, low profile, and super narrow types help provide more space in the product circuit board for phone designers.
Board-to-Board
M.2 (NGFF) Connectors
The M.2 next generation form factor (NGFF) product line is a natural transition from the mini card and half mini card to a smaller form factor in both size and volume.

Board-to-Board
Mini PCI Express and mSATA Connectors
TE's express mini card sockets and display mini card sockets address interconnect requirements for expansion cards.

Board-to-Board
Fine Pitch Connectors
TE's fine pitch board-to-board connectors are optimized interconnect solutions for smaller and thinner electronic consumer products to meet the miniaturization trend in the market.

Board-to-Board
Free Height Connectors
TE’s free height surface mount connectors meet today's electronic industry requirements for high density packaging.

Camera Sockets
We offer an extensive range of interconnect product solutions, plus antennas, electromagnetic interference shielding, and circuit protection to address the needs of today's mobile phone devices.
Camera Sockets
24 Position, Surface Mount
This onboard camera socket connector, a SMIA 85, top entry version, is a standard product for platforming design and the pixel extension of higher resolution camera modules. It features a stainless steel shell for ESD/EMI for shielding effectiveness.

FPC and FFC
As smart phones become thinner and smaller, it is critical that performance is not compromised. Reliable but compact interconnects such as our fine pitch and low profile flexible printed circuit (FPC) connectors help provide more space in the product circuit board for phone designers and serve as an alternate solution of legacy board-to-board.
FPC and FFC
Flexible Printed Circuit (FPC) Connectors
Our FPC products are available in centerline spacing of 0.25mm, 0.3mm, 0.5mm, 1.0mm, and 1.25mm, and incorporate a low profile height and lightweight features.

FPC and FFC
Flat Flexible Cable (FFC) Connectors
Our connectors for flat flexible cable (FFC) include a wide variety of high density board-to-board, wire-to-board, and wire-to-wire connectors designed for automated assembly.

Wire-to-Board
TE's broad portfolio of wire-to-board interconnects provide the flexibility and reliability for your design.
Wire-to-Board
1.5mm AMP Mini CT Connectors
TE’s AMP Mini CT connectors are miniature wire-to-board interconnect solutions, similar to the standard AMP CT connector series that has proven performance in harness making capability.

Wire-to-Board
2mm AMP CT Connectors
TE's AMP CT connector system consists of an extensive product offering with broad industry usage.

Wire-to-Board
High Performance Interconnects (HPI)
TE offers wire-to-board, high performance interconnects (HPI) at various pitches with square-peg technology, in single-row and dual-row post headers and various colors.

Resistors
A resistor is a passive component that reduces voltage or limits the current flowing through a circuit. This component can also absorb energy and dissipate this energy in the form of heat. Its resistance to the flow of electrons is determined by the conductive materials with which it is built. The materials used in the composition of a resistor perform a critical role in enabling performance reliability and stability, particularly for high-voltage, high-power, high stability/accuracy, or high-current applications.
Resistors
Through-Hole Resistors
A through-hole resistor is a fixed resistor that has long, pliable leads that can be stuck into a breadboard or hand- or wave-soldered into a printed circuit board. A through-hole resistor is used to reduce the flow of electrical current within a circuit. It’s commonly composed of carbon film, metal film, metal oxide film, thick film, or wirewound.

Resistors
Surface Mount Resistors
A surface mount resistor is a tiny rectangular ceramic body with silver conductive edges on either end. They provide the same functionality as the more traditional axially leaded resistors but has a lower power dissipation capacity and oftentimes a lower stray inductance and capacity.

Switches
Our high-performance switches are cost-effective, reliable, and designed to withstand extreme shock, vibration, temperature, and altitude. These products are engineered for use in robotics, control panels, motion control systems, lighting, building systems, HVAC, appliances, and an array of safety-critical applications. We also offer an extensive range of accessories, including knobs, caps, boot seals, and respective hardware.
Switches
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.