![](/content/dam/te-com/images/performance-material/global/product-hero-rendition-470-445/emi-air-ventilation-panel-pgp.jpg)
Air Ventilation Panels for RFI/EMI Shielding
Aluminum Honeycomb Air Ventilation Panels consist of an aluminum honeycomb foil held in a rigid extruded aluminum mounting frame. The foil, formed and laminated into a series of honeycomb cells that are glued and perforated or laser welded at the joint, ensures a conductive path at each joint. TE offers Kemtron EMI Vent panels that are designed for use in electronic enclosures where good air flow is required for cooling and ventilation but where EMC compliance must be ensured.
Features
![EMI Vents](/content/dam/te-com/images/performance-material/global/infographics/pm-emi-vents-feature-1024x200-2.jpg)
Features & Benefits
- Honeycomb vent is series of tubes that acts as a waveguide, guiding electromagnetic waves into or out of the enclosure.
- Offers high shielding performance, light weight and good airflow.
- Consist of an aluminum honeycomb foil held in a rigid extruded aluminum mounting frame.
- The foil, formed and laminated into a series of honeycomb cells that are glued and perforated or laser welded at the joint, ensures a conductive path at each joint.
Kemtron Ltd., now part of TE Connectivity Extended product portfolio
Contact information
United Kingdom
Phone: +44 (0) 1376 348115
Email : info.braintree@te.com
France
Phone: + 33 (0) 160778316
Email : info.braintree@te.com
Germany
Phone: +44 (0) 1376348115
Email: info.braintree@te.com
Rest of Europe
Phone: +44 (0) 1376348115
Email: info.braintree@te.com
Asia
Phone: +44 (0) 1376348115
Email : info.braintree@te.com