Splice wire with confidence
Whether you need to splice 30 AWG solid copper magnet wire or 4/0 stranded aluminum wire, our broad range of splices allow you to splice solid or stranded wire - with copper, aluminum, or a combination of both. We offer crimp, insulation displacement connection (IDC), and other wire splicing types technology, which you can apply manually or with semi- or fully-automated equipment. Engineered for reliability, our portfolio of electrical wire splices provide you with many types of splices that offer cost-effective solutions for when you need to make millions of splices or a few repair splices.
Featured Types of Splices
Frequently Asked Questions
Electrical Wire Splices
Q: Are you using solid or stranded wire?
A: Stranded wire with equal strand diameters provide optimal crimp performance. Stranded wire of equal strand diameter ensures optimum crimp compression and avoids any voids in the crimp. We understand this is not always practical for every application, wires of different strand diameters as well as solid stranded wire may be used in many applications. Consult your sales representative if you have further questions.
Q: What size wire are you using?
A: Generally the wire size will be determined by the current demanded. Different applications will require different wire sizes. How much current will the connection see? Continuous current or intermittent current? What environment will the wire be subjected to? Temperature requirements? All these questions need to be answered in order to select the correct wire material and correct wire size.