Skip Navigation
All Products
LADD Products
Login to access your orders, address book, product lists, and more.
My Tools
Our website has detected that you are using an unsupported browser that will prevent you from accessing certain features.
We strongly recommend that you upgrade to the most recent version of your browser.
Personal Electronics & Wearable Technology
Product Category
Types of Antennas
Our broad portfolio of antenna technologies includes standard and custom solutions for use in a variety of applications.
TE Connectivity (TE) offers a wide array of custom antenna solutions to accommodate the mechanical constraints of your application. Contact us today to start building your custom antennas today.
Our RJ45 connectors are engineered to reliably connect Ethernet cables into communications equipment. Explore our portfolio which includes parts ranging from Cat 3 to Cat 6 and Cat 6A.
TE offers slim shields in one or two piece metal cages to isolate board level components, minimize crosstalk and reduce EMI.
TE provides advanced antenna solutions for most wireless devices, with many combinations of features that are required. Our antenna designs accommodate many sets of frequency bands for operation on any network—in both regional and global markets—at a competitive price point.
Our sockets and hardware support next-generation CPUs for higher performance and scaling.
TE carries a full line of card connectors and accessories for PCs and mobile devices such as GPS units, cameras and cell phones.
TE offers standard, micro, and micro/SIM SD card connectors with a variety of design and packaging options.
Subscriber identity modules (SIM) and universal identity module (UIM) cards are widely used in a variety of mobile applications, including billing, security, and number storage purposes in mobile devices.
TE's ultra-low profile micro SIM connectors are an advanced hardware solution designed to increase efficiency while reducing end-product cost and size.
TE offers the ExpressCard compliant interconnect as the next generation PC Card standard for wireless and wired communications cards; rotating and solid state storage devices; optical and magnetic micro drives; and a variety of I/O, security, and flash memory cards.
CompactFlash storage cards are small, removable, mass-storage devices that electrically comply with CompactFlash Association standards, the PC Card ATA standard, and run in true IDE mode.
Our memory sockets cover the current SDRAM and DDR memory generations, including DDR2, DDR3, DDR4, and DDR5 as well as FBDIMM generations of sockets.
TE provides a wide range reliable dual in-line memory module (DIMM) sockets designed to JEDEC industry standards, including DDR, DDR2, DDR3, DDR4, fully buffered, mini, and SO DIMM.
TE memory sockets enable reliable interconnection to memory modules for PCs, servers, mass storage, and communication memory applications.
Our DDR4 sockets provide reliable connections to memory modules for servers, storage, communications equipment and desktop PCs, with up to 20% PCB space savings over DDR3 DIMM sockets.
Memory sockets from TE are designed for JEDEC SO DIMMs for the latest DDR2 and DDR3.
Our portfolio features a broad range of socket solutions, including our LGA 3647 , 4189, 4677, 4710, 7529 Socket family.
Complex printed circuits are too valuable to risk direct soldering to expensive integrated circuits (ICs). Using a socket is the answer. The use of sockets offer advantages that prove cost effective and simplify board design.
To meet the demand for hybrid I/O connectors, TE offers centerline, high-speed CHAMP docking connectors.
We offer a diverse portfolio of I/O connectors to meet the global dynamic interconnect demand that stretches across various industries.
We offer a broad set of USB connector technology solutions for I/O devices.
Our USB Type-C connectors feature a reversible mating interface with a distinctive receptacle shell EMI design, with waterproof (IPX8) and splashproof (IPX4) options available.
Our Micro USB connectors combine high-speed data capabilities and a charging function, all-in-one connectors. TE’s Micro USB products are most often used in mobile devices and are the smallest connector series in the USB family. These are well known for being reliable, robust, and versatile for all USB uses.
TE's USB 3.0 connector meets all standards of USB-IF. It supports 5 Gbps data rate for fast syncing on the go—a 10X performance increase over USB 2.0.
TE offers audio/video connectors, cables, and adapters designed to meet the VESA DisplayPort audio/video interconnect specifications.
Super video (s-video) connectors offer affordable super video connection for TVs, DVDs, video cassette recorders, digital TV receivers, DVRs, and game consoles.
TE’s digital visual interface (DVI) receptacle connectors are designed to meet the Digital Display Working Group, DVI specification.
IEEE 1394 serial bus conforming connector offers plug and play for PC to multiple digital peripherals.
This user-friendly connector replaces existing audio and digital cabling in one assembly. A friction lock design provides secure electrical contact and smooth cable insertion and extraction for use with DVD players, digital television (DVI) players, set-top boxes, and other audiovisual devices.
Our high speed serial connectors offer standard interfaces and signal integrity at higher data rates in serial communications protocols. Our portfolio includes SATA connectors, SAS connectors, SFF connectors, and more.
TE's SAS, Mini-SAS, Mini-SAS HD, and internal Mini-SAS HD products provide proven solutions for both internal and external applications.
Our SATA & Micro SATA replaces the parallel ATA bus to meet increased demands of HDD storage apps.
TE works with customers to develop the battery and DC jack products required for PCs and mobile telecom devices.
TE surface mount battery holders are compact and low profile at 2.5 mm high, 6.7 mm wide, and 10.6 mm deep. A battery can be pushed easily into the holder from the top.
TE battery interconnection offers a total design solution.
TE mobile battery connectors include low profile battery connectors, leaf battery connectors and floating battery interconnection systems (FBIS II).
TE has developed and manufactured reliable, high-performance, multi-directional battery interconnects since the introduction of standard NiMh rechargeable batteries to PC OEMs.
TE'S fine pitch board-to-board connectors are optimized interconnect solution for smaller and thinner electronic consumer devices.
TE's stack connector portfolio includes: free height, fine stack, and fine mate connectors. They can provide miscellaneous and flexible stacking solutions for Mezzanine connection (vertical parallel stacking board-to-board connection).
Spring fingers (also known as shield fingers, grounding springs, universal ground contacts, or clips) can be used in all types of small printed circuit board applications.
The M.2 Next Generation Form Factor (NGFF) product line is a natural transition from the mini card and half mini card to a smaller form factor in both size and volume.
TE's express mini card sockets and display mini card sockets address interconnect requirements for expansion cards.
TE’s AMP Mini CT connectors are miniature wire-to-board interconnect solutions, which are similar to the standard AMP CT connector series.
TE’s AMP CT connector system consists of an extensive product offering and broad industry usage.
TE offers wire-to-board high performance interconnects (HPI) at various pitches, with square-peg technology in single-row and dual-row post headers and various colors.
The pivot connector series is a user friendly solution for terminating signal and low power connections, and it requires no tools! It's perfect for field-installed products and space-constrained applications.
TE's family of FFC, FPC, and ribbon connectors include a wide variety of applications designed for automated assembly.
TE’s family of connectors for flat flexible cable includes a wide variety of high density board-to-board, wire-to-board, and wire-to-wire connectors designed for automated assembly.
TE’s FPC products are available in centerline spacing of: 0.25mm, 0.3mm, 0.5mm, 1.0mm and 1.25mm, and incorporate a low profile height and light-weight features.
Our LCEDI (LCD Coaxial Embedded Display Interface) connectors are designed to provide exceptional performance in both low-voltage differential signaling (LVDS) and embedded DisplayPort (eDP) applications.
Our coaxial (coax) cable connectors are engineered with shielding to provide a reliable connection for excellent electrical performance. Our micro-coaxial receptacles are manufactured with precision tolerances and offer drop-in replacements for many existing RF receptacles on the market, so customers may not need to change their PCB layout during design or assembly. Our coax connectors are available as jacks, plugs, and receptacles.