TE Connectivity (TE) continues to support the growing demands of telecommunication and data networking equipment that require increased speed and greater density with our Impact high density backplane connectors.
Narrator: TE Connectivity continues to support the growing demands of telecommunication and data networking equipment that require increased speed and greater density with our Impact high density backplane connectors.
Impact High Density Backplane Connectors
High-speed Networking Performance
Narrator: With a broad portfolio of high-speed backplane connectors to provide users with the design flexibility needed to help solve specific performance challenges, Impact high density backplane connectors follow TE’s ongoing determination to improve every product -- pushing the technological envelope to deliver customer-forward solutions.
Impact High Density Backplane Connectors
High-speed Networking Performance
Narrator: With the emergence of faster data rates and decreasing signal rise times that require better performing high-speed connectors, TE’s Impact products offer a value-added approach to speed, density, cost and long-term reliability. Impact Connectors are designed to support the system upgrades and requirements of today’s data communications market – creating nearly infinite options.
Impact High Density Backplane Connectors
High-speed Networking Performance
• Data rates of up to 25 Gbps
• Differential pair density with up to 80 pairs per linear inch
Narrator: Developed for a wide range of applications including telecommunications infrastructure, data networking and medical diagnostics, Impact high density backplane connectors enable upgrades with data rates up to 25 Gigabytes per second. And by employing differential pair density with up to 80 pairs per linear inch, Impact connectors attain significant space savings.
James Gula
Product Manager, TE Connectivity
TE PM: TE’s Impact connectors are available in two to six-pair configurations; two compliant pin design options on both daughter card and backplane connectors, providing customers with ultimate design flexibility.
Impact High Density Backplane Connectors
High-speed Networking Performance
• In-line staggered, bifurcated contacts
• Built-in, ground-signal sequencing.
TE PM: The Impact connector’s mating interface also provides in-line staggered, bifurcated contacts that have two points of contact for long-term, reliable performance and built-in, ground-signal sequencing. This unique feature reduces the average mating force to each connector resulting in improved mechanical mating performance of the system.
TE PM: As part of TE’s comprehensive portfolio of high speed backplane connectors, which offer a variety of architectural options including traditional backplane, co-planar, mid-plane orthogonal and mezzanine, Impact connectors help provide significant latitude in optimizing your designs for advanced mechanical and electrical performance.
Impact High Density Backplane Connectors
High-speed Networking Performance
• Reduced crosstalk with broad-edge-coupled, differential-pair systems
• No soldering compliant press fit tails saves application time
• Optimal mating performance
TE PM: TE’s Impact connectors offer many key features and benefits such as: the reduction of crosstalk with broad-edge-coupled, differential-pair systems that run higher data rates. They help save application time by using compliant, press fit tails that require no soldering process. And to gain optimal mating performance, Impact connectors use inline staggered, bifurcated contact beams in a daughter card interface.
Product Features
• Reduces PCB routing complexity and cost
• Superior mechanical and electrical performance
• Greater mechanical reliability
TE PM: Additional Impact connector features include: reduced PCB routing complexity and cost by using a 1.9 by 1.35 millimeter grid on the backplane and daughter card, superior mechanical and electrical performance with two compliant-pin attach options, and by incorporating guidance into connector modules with polarized housings, Impact connectors achieve greater mechanical reliability.
Impact High Density Backplane Connectors
High-speed Networking Performance
• Cost efficient
• Highly configurable
• Long-term reliability
Narrator: Delivering a value-added approach to speed, density, cost and long-term reliability, TE’s Impact high density backplane connectors address current trends for telecommunication and data networking solutions.
Narrator:
Cost efficient
Highly configurable
Long-term reliability
Impact High density backplane connectors from TE Connectivity.
Contact your TE representative or distributor today.
Narrator: Want to learn more? Contact your TE representative or distributor today! TE Connectivity, TE, TE connectivity (logo) and EVERY CONNECTION COUNTS are trademarks.
Impact is a trademark of Molex, LLC.
Narrator:
TE Connectivity
Every Connection Counts
Impact is a trademark of Molex, LLC.
チャットを閉じてもよろしいですか?
情報を入力し、チャットを開始してください。