In response to significant market demand to provide interconnect solutions that enable increased data rates while delivering both exceptional signal integrity and superior EMI suppression, TE Connectivity presents QSFP+ pluggable I/O connectors and cable assemblies.
Narrator: In response to significant market demand to provide interconnect solutions that enable increased data rates while delivering both exceptional signal integrity and superior EMI suppression, TE Connectivity presents QSFP+ pluggable I/O connectors and cable assemblies.
QSFP+ Connectors and Cable Assemblies
Unsurpassed EMI Suppression and Signal Integrity Performance
Narrator: With four channels of data in one pluggable interface, these interconnects triple the density of SFP-plus interconnects. TE continues its tradition of product innovation, offering enhanced product designs for industry-leading EMI suppression, signal integrity and highly flexible options to help meet data challenges.
QSFP+ Connectors and Cable Assemblies
Unsurpassed EMI Suppression and Signal Integrity Performance
Narrator: Developed for use in a wide range of applications such as: servers, switches, routers, network interface cards and enterprise storage, TE’s QSFP+ portfolio provides customers with the most comprehensive interconnect solution on the market.
QSFP+ Connectors and Cable Assemblies
Unsurpassed EMI Suppression and Signal Integrity Performance
• Simple upgrade path from single lane to multi-lane pluggable I/O ports
• Four channels of data in one pluggable interface
Narrator: QSFP+ allows a simple upgrade path from single lane to multi-lane pluggable I/O ports, and an interface that includes four channels of data in one pluggable interface with each lane capable of transferring data up to 14 gigabits per second, supporting a total of up to 56 gigabits per second per port.
Lucas Benson
Product Manager, TE Connectivity
TE PM: Enabling designers to be more responsive and innovative than ever before,
TE’s QSFP+ interconnects provide three times the density of SFP-plus products, cages in single, ganged, and stacked configurations with various light pipe, bezel mount, and heat sink options, as well as direct attach copper cable assemblies.
QSFP+ Connectors and Cable Assemblies
Unsurpassed EMI Suppression and Signal Integrity Performance
• Up to 10 dB of EMI suppression over the competition
• Signal integrity that surpasses the competition by up to 8 dB
TE PM: TE’s QSFP+’s enhanced gasket and cage design offers unsurpassed EMI suppression, providing up to a 10 decibel advantage over the competition. And the QSFP+’ superior signal integrity also surpasses the competition by up to 8 decibels at 5 gigahertz.
TE PM: TE also offers QSFP+ direct attach copper cable assemblies for a high-speed and cost-effective solution in short-reach 10Gb Ethernet and 14Gb InfiniBand FDR applications. These assemblies enable hardware OEMs and data center operators to achieve higher port density and configurability at a low cost while reducing system power requirements. TE’s cable assemblies are offered in a variety of wire gauges, including 33 AWG fine wire bulk cable which satisfies the need for ultra-thin, light weight and highly flexible passive cabling in high density intra-rack applications. Breakout assemblies and other customized solutions are available to meet other customer needs.
Product Features
• Achieve top performing thermal conductivity
• Cages accommodate belly-to-belly mounting in both single port and ganged configurations
TE PM: TE’s QSFP+ connector and cage assemblies achieve top performing thermal conductivity, and TE has released products specifically geared to high thermal demand applications. All of TE’s QSFP+ cages accommodate belly-to-belly mounting in both single port and ganged configurations.
Product Features
• Supports aggregate data speeds of 56 Gbps
• Triple the density of traditional SFP+ ports
• Compatible footprint and interface design with 2nd sourcing available
TE PM: Additional key features and benefits of the QSFP+ are its ability to support aggregate data speeds of up to 56 gigabits per second with channels of up to 14 gigabits per second per port, and with triple the density of traditional SFP-plus ports, the QSFP+ provides increased panel port density with stacked and belly to belly configurations. The QSFP+ also offers a compatible footprint and interface design with second sourcing available.
QSFP+ Connectors and Cable Assemblies
Unsurpassed EMI Suppression and Signal Integrity Performance
• Superior signal integrity
• Unsurpassed EMI performance
• Comprehensive product portfolio
Narrator: As part of TE’s highly compatible and comprehensive QSFP product portfolio, QSFP+ connectors and cable assemblies exceed the competition, delivering fast speeds with unsurpassed EMI suppression and unmatched signal integrity performance.
Narrator:
Superior Signal Integrity
Unsurpassed EMI Performance
Comprehensive Product Portfolio
QSFP+ Connectors and Cable Assemblies from TE Connectivity.
Contact your TE representative or distributor today.
Narrator: Want to learn more? Contact your TE representative or distributor today!
TE Connectivity, TE, TE connectivity (logo) and EVERY CONNECTION COUNTS are trademarks.
Narrator:
TE Connectivity
Every Connection Counts
チャットを閉じてもよろしいですか?
情報を入力し、チャットを開始してください。