より高密度・高性能な相互接続の需要が高まる中、TE ConnectivityはSFP+ コネクタおよびケーブルアセンブリソリューションをご提供します。
Narrator: To help meet the growing demand for interconnect solutions that offer improved performance at increasing data rates, TE Connectivity presents SFP+ connectors and cable assemblies.
SFP+ Connector and Cable Assemblies
Greater EMI Containment and Thermal Performance
Narrator: With value add enhancements beyond the industry standard for SFP+ that include greater electromagnetic interference (or EMI) containment and thermal performance, TE continues its determination to improve every product – pushing the technological envelope to deliver enhanced solutions for our customers.
SFP+ Connector and Cable Assemblies
Greater EMI Containment and Thermal Performance
Narrator: Developed for use in a wide range of applications including servers, switches, routers Network Interface Cards and telecommunications equipment, SFP+ connectors and cable assemblies feature upgrades designed to improve thermal performance and provide increased containment of EMI emissions, enabling communication equipment to operate more efficiently while delivering increased bandwidth.
SFP+ Connector and Cable Assemblies
Greater EMI Containment and Thermal Performance
• Belly-to-belly mounting enables configurations with limited space
• Supports connectors and cages on both sides of a printed circuit board
Narrator: Offering customers a host of new opportunities, TE’s SFP+ connectors and cable assemblies’ belly-to-belly mounting configurations support high-density, limited space designs, allowing end users to install connectors and cages on both sides of a printed circuit board. This design reduces board space and is an alternative solution to stacked connectors.
Melissa Knox
Product Manager, TE Connectivity
TE PM: TE’s SFP+ connectors and cable assemblies’ design uses heat shrink options to dissipate heat and maximize thermal management, helping to lower temperature and improve performance while requiring less power to operate the general system.
SFP+ Connector and Cable Assemblies
Greater EMI Containment and Thermal Performance
• Supports Ethernet, Fibre Channel and InfiniBand
• Enables data transfer speeds of up to 16 GB per second
• EMI springs and elastomeric gaskets support unique application needs
TE PM: Our portfolio of SFP+ interconnects is designed to support Ethernet, Fibre Channel, and InfiniBand standard applications enabling data transfer speeds of up to 16 Gigabytes per second. TE offers various options in EMI springs, Elastomeric gaskets, light pipes and heat sinks that can support unique customer application needs.
TE PM: The SFP+ portfolio features 20-position surface mount technology as well as cages in multiple configurations. It also uses elastomeric gasket or enhanced EMI springs to address EMI containment at higher data rates. And by using enhanced sidewalls, vertical separators, and a latch plate, the SFP+ achieves improved thermal performance.
SFP+ Connector and Cable Assemblies
Greater EMI Containment and Thermal Performance
• Cable assembles meet industry standard signal integrity requirements
• Quick pull-to-release cable assembles
TE PM: TE’s SFP+ active and passive direct attached copper cable assembles are compliant with Small Form-Factor Pluggable industry standard signal integrity requirements and are offered in a variety of wire gauges including 24, 26, 28 and 30 AWG.
They are also designed with a pull-to-release retractable pin latch for quick, easy release.
Product Features
• Meets PCI application standards
• Backwards compatible with standard SFP connectors
• Reduces EMI up to 12 dBm
TE PM: SFP+ cages are designed to meet PCI application standards where the most common applications include pluggable adapter cards. And to minimize design time, SFP+ is backwards compatible with standard SFP connectors. Additionally, an augmented latch plate help to reduce EMI up to 12 decibel-milliwatts within a range of 10 to 15 Gigahertz.
SFP+ Connector and Cable Assemblies
Greater EMI Containment and Thermal Performance
• Value Add Designs
• Broad Portfolio
• Proven Performance
Narrator: As part of TE’s highly comprehensive SFP product portfolio, SFP+ Connector and Cable Assemblies deliver value add designs that offer better thermal performance and greater EMI containment enabling communication equipment to operate more efficiently and deliver increased bandwidth.
Value Add Designs
Broad Portfolio
Proven Performance
SFP+ Connector and Cable Assemblies from TE Connectivity.
Contact your TE representative or distributor today.
Narrator: Want to learn more? Contact your TE representative or distributor today!
TE Connectivity, TE, TE connectivity (logo) and EVERY CONNECTION COUNTS are trademarks.
Narrator:
TE Connectivity
Every Connection Counts
チャットを閉じてもよろしいですか?
情報を入力し、チャットを開始してください。